Welcome Aboard
https://uop.stage.honeywell.com/en/search

HONEYWELL CFX™ READY NOW AT INDUSTRIAL SCALE

One consolidated solution for a wide range of diverse waste chemistries and phases.

Connect with an expert

Honeywell CFX™ — How It Works

Honeywell CFX™ — The Total Solution for Solids, Liquids and Gas

Honeywell CFX™ — The Premium Choice

Honeywell CFX™ — 30 Years of Proven Performance

Superior: Destroys the strongest waste and highly persistent pollutants like PFOA, PFOS, GenX, biosolids and industrial byproducts.

Sustainable: Avoids the gaseous release of CF4, C2F6, and C3F8, which are 7,390 – 12,200 times the GWP of CO2.

Advanced: Runs on Honeywell Automation which avoids the need for dedicated personnel.

Risk Averse: Over 99.99% destruction of all waste (ex-nuclear), eliminating landfilling, long-term contamination and liability risks.

Economic: High throughput and corrosion resistant for maximum system life.

 

Ready to Connect?

Get in Touch with our technical experts

Let’s Talk

REQUEST SUPPORT

CONTACT SALES