Welcome Aboard
https://uop.stage.honeywell.com/en/search

CONVERT HARVEST WASTE PRESSURE TO GENERATE CLEANER ELECTRICITY

Patented Energy Harvesting Turbine (EHT) technology converts wasted pressure energy to provide GHG-free electricity, increase end-product value, and reduce carbon emissions(*).

Connect with an expert

Recoverable Energy is Readily Available and Ready to Harvest

In collaboration with Honeywell UOP and Sapphire Technologies, Energy Harvesting Turbine (EHT) offers a new solution to increase asset efficiency. These turbines extract kinetic energy from the pressure reduction zones which occur throughout refining, petrochemical, and renewables processes. They transform this wasted pressure into valuable electricity, supporting unit operational efficiency and decarbonization* efforts.

(2)Based on an example EHT design which considers 3.5 kilograms of natural gas use per second, at an inlet temperature of 70 degrees Celsius, at an inlet pressure of 600 psi-g, at an outlet pressure of 200 psi-g, and at a molecular weight of 16. Calculated via Sapphire Technologies’ Power Generation Calculator. Outputs may differ based on the design/specifications of a particular refinery.

  • GHG-free electricity production
  • CO2e Offset/Credits/Emissions to trade*
  • Increased value of end-product

Electrical Power From Within

Previously deployed across upstream, midstream, and LNG regasification facilities, UOP is now offering EHT for installation within the refinery or petrochemical plant, to convert wasted pressure energy into clean, reliable electricity.(1) This allows operators to reduce their operational power footprint, enhance uptime, and take meaningful steps toward decarbonization—all while enhancing the reliability of their existing operations.

(3) The generated electricity meets the requirements for internationally recognized methodologies for the certification of these instruments, including united Nations’ ACM0012: Waste energy recovery --- Version 6.0.

The EHT Advantage

Magnetic Reliability

The magnetic bearings in EHT are more reliable, can help reduce operating costs and may aid in expanding machine operating parameters. Magnetic bearings allow the dynamic components of the EHT to operate in a levitated condition, consuming lesser energy and reducing the need for maintenance as compared to conventional bearings.

No Mechanical Seals

The patented design of EHT eliminates the traditional mechanical seal between the expansion turbine and generator.

Process Monitoring

In addition to energy recovery, the EHT provides advanced real-time diagnostic data through high-speed internal sensors that sample gas flow thousands of times per second.(4) This level of precision enables earlier detection of anomalies, improved proactive maintenance, and greater overall system uptime—critical for refining and petrochemical operations that cannot afford unexpected shutdowns.

Trusted, Proven, and Certified

The EHT system is ATEX-certified to help customers/operators comply with their reliability requirements for their critical infrastructure applications. Sapphire Technologies brings extensive experience deploying pressure energy recovery systems in environments that demand high uptime, low maintenance, and seamless integration. 

EHT skid manufacturing with pre-qualified packagers

Pre-packaged solutions are useful in the industrial landscape because they offer cost-effective and scalable solutions. By packaging EHT on a pre-engineered skid, operators can significantly reduce installation time, minimize disruption, and ensure highly quality through pre-qualified vendors. This approach is particularly valuable in refinery and petrochemical assets, where efficiency and rapid deployment is critical.

Honeywell UOP is Revolutionizing Energy Recovery in Refining, Renewables, and Petrochemicals

EHT offers substantial economic benefits by converting waste pressure into valuable energy, enhancing operational efficiency, and reducing costs for refineries and petrochemical plants. As industry pursues ways to responsibly operate their assets, Honeywell UOP will be there to facilitate a transition to more sustainable operations while also enhancing overall environmental responsibility.

(4) Khatri, R.K.; Hawkins, L.A.; Bazergui, C. Demonstrated Operability and Reliability Improvements for a Prototype High-Speed Rotary-Disc Atomizer Supported on Active Magnetic Bearings. Proceedings of ASME Turbo Expo 2015: Turbine Technical Conference and Exposition (GT2015), Paper GT2015-43803, Montréal, Canada, June 15–19, 2015. PDF available via Calnetix Technologies.

Ready to Connect?

Get in Touch with our technical experts

Let’s Talk

REQUEST SUPPORT

CONTACT SALES