Welcome Aboard
https://uop.stage.honeywell.com/en/search

Honeywell UOP Synthesized Air FCC

Future Proof Your FCC For the Low-Carbon Economy

Capture FCC Carbon Emissions and Increase Profitability

With low CO2 concentration, large volumes and a high number of contaminants, the challenges of Fluid Catalytic Cracking (FCC) flue gas are unique and require a dedicated carbon-capture solution. The high cost of traditional carbon-capture units has kept the industry from adopting these measures, thereby threatening future use of the FCC.

 Price

 Security

 Decarbonization

Solve the FCC Energy Trilemma

To address the Energy Trilemma of price, security and decarbonization, Honeywell UOP developed an FCC configuration with a higher CO2 flue gas concentration, smaller flue gas volume, and a contaminant-resistant carbon-capture unit. In addition, the refiner now has a path to increased profitability as compared to installing traditional carbon-capture solutions.

The Synthesized Air FCC Advantage

Economic Carbon Capture

Capturing CO2 from the FCC unit remains an elusive goal for many refiners, as the cost and size of a standard carbon-capture unit typically doesn’t make it a viable business case.

As part of the Honeywell UOP Synthesized Air FCC technology, the carbon capture unit size, Capex, Opex and installation costs have been reduced by recycling 70-80% of the flue gas back into the process, while unlocking opportunities for increased FCC throughput, and processing of a wider range of feedstocks, and improving the capabilities of the entire complex.

FCC Regenerator Debottlenecking

Normal FCC operations can have hydraulic constraints of the main air blower, as well as high temperature constraints, and high velocities in the FCC regenerator.

With most FCC flue gas getting recycled back into the FCC regenerator and using CO2 as opposed to N2, you can eliminate hydraulic, high temperature, and high velocities in the FCC regenerator.

Increase Profitability From the FCC

Typically, carbon-capture systems are only about removing CO2 from the flue gas —there is no financial benefit.

With Honeywell UOP Synthesized Air FCC, you can leverage the larger heat sink and mass flow rate by the displacement of N2 by CO2 to:

  • Increase processing of opportunity feedstocks.
  • Increase throughput.
  • Increase steam and electricity production for additional refinery decarbonization.
  • Increased production of valuable products via a higher catalyst-to-oil ratio and/or throughput increase.
     

ARTICLE

An Economically Attractive Carbon-Capture Solution for FCC

Reducing the cost of FCC carbon capture along with increasing FCC throughput and facilitating wider range feedstock procesing.

Ready to Connect?

Get in Touch with Sales, or Support

Let’s Talk

REQUEST SUPPORT

CONTACT SALES