Welcome Aboard
https://uop.stage.honeywell.com/en/search

HYDROPROCESSING SOLUTIONS

Co-Processing Catalysts

Built upon UOP’s vast experience with renewable feed processing, we have developed a range of hydroprocessing catalysts to co-process multiple types of renewable feeds in existing hydroprocessing assets to produce high yields of biogenic material over a long cycle. We have co-processing solutions to cover multiple assets, including the kerosene hydrotreater for SAF production, the diesel hydrotreater for renewable fuel production and the FCC pretreater or hydrocracker for flexible renewable hydrocarbon production. With our customized solutions, you can get the right fit for your refinery configuration to maximize the right type of renewable fuel production with the least amount of renewable feed.

HI-3151

A high-selective sour dewaxing catalyst to meet ATF specifications while co- processing up to 5% renewable feed in a kerosene hydrotreater.

HYT-6419

The latest generation hydrotreating catalyst to accommodate a larger volume of demetallization and dewaxing catalyst when needed, to enable the co-processing of the maximum possible renewable feeds for a planned cycle.

HYT-8229

A high-capacity demetallization catalyst to enable processing a variety of opportunistic feeds without much compromise on life, by trapping a variety of contaminants.

HYT-8249

An HDO-selective demetallization catalyst to selectively deoxygenate renewable feed while trapping maximum phosphorous and a variety of contaminants.

HYT-9229

A high-capacity demetallization catalyst to enable processing the maximum proportion of coker and cracked stocks, along with renewable feed by trapping silicon.
 

Ready to Connect?

Get in Touch with our technical experts

Let’s Talk

REQUEST SUPPORT

CONTACT SALES